??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 415KW-HAKKI-W-5-P0-S75-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 415KW-HAKKI-W-5-P0-S75-00,3
VERF
Availability
Available
BC
Order code
BMF00NH
TC
Product identifier
BMF 415KW-HAKKI-W-5-P0-S75-00,3
PX
Product view
57587_00
ICON
WEBINC
Product family
T-slot
W
Weight
0.020 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 5 x 6.4 x 34 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 4-pin, A-coded, Cable = TPU welding spark resistant black, 300 mm, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Welding area, Mounting part = can be installed in T-slot from above, Housing material = PA 12, Interface = IO-Link 1.1, Switching output = IO configurable NO/NC, Operating voltage Ub = 18...30 VDC, Ambient temperature = 0...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.